IESNA:LM-63-2002
[TEST]P939519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5397
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
719.2 663.2 612.1 564.6 525.8 509.1 508.2 517 540.3 589.9
667.3 757.7 859.8 971.9 1065.8 1150.7 1229.5 1316.7 1387.9 1464.3
1558.6 1620.7 1666.5 1725.5 1810.1 1981.6 2238.1 2561.1 2827.4 2792.1
2290.6 1228.3 400.6 170.1 66.5 21.9 0
719.2 667.3 616.5 568.3 529.5 510.3 510.6 518.7 541.8 590.8
666.7 753.3 855.7 969.2 1063.5 1149.5 1226.6 1309.1 1383.5 1460.3
1552.7 1624.2 1673.5 1715.5 1803.1 1964.1 2208 2531.3 2816.4 2785.4
2334.1 1297.2 460.7 177.1 74.4 26.6 0
719.2 669 620.3 574.2 535.7 513.8 510.9 516.1 533.9 571.6
636 722.7 822.8 929.8 1030.8 1121.5 1197.4 1266.8 1340.1 1423.5
1516.3 1616.3 1698 1761.4 1838.7 1969.7 2180 2496.9 2857.5 3002.2
2669.9 1733.3 690.9 308.7 136.3 48.7 0
719.2 668.1 623.8 580.6 543 521.1 514.7 518.5 530.7 558.4
610.7 684.8 773.2 869.7 968.9 1072.8 1171.7 1254.9 1333 1418.5
1522.4 1626.3 1720.8 1805.7 1904.3 2027.7 2220.3 2534.8 3013.6 3484.8
3476.3 2566.6 1306.8 617.1 285.3 97.7 0
719.2 672.5 632.2 594.9 560.8 536.5 527.5 529.3 538.6 559
596.1 653 729.1 810.8 896.9 998.4 1116.6 1240 1349.1 1462
1571.1 1692.8 1821.2 1943.1 2079.7 2251.8 2494.3 2851.4 3421.8 4140.6
4398.9 3434 2231.4 1145.2 496 154.3 0
719.2 671.9 634.9 597.5 564 538.6 528.4 530.7 539.8 559.6
592.9 648.3 721.5 802 886.1 985.3 1104.6 1230.1 1345 1463.2
1575.5 1696.9 1825.2 1953.9 2096.9 2274.6 2516.7 2869.2 3422.3 4125.2
4396.8 3485.6 2221.7 1127.4 485.2 148.8 0
719.2 678 644.5 613.6 584.4 561.1 549.1 547 555.8 573.6
602.2 646.2 702.3 769.7 853.1 948.2 1071.9 1210.5 1361.9 1523
1684.9 1844.2 1994.5 2140.6 2295.3 2469.7 2666.7 2909.7 3221.3 3516.3
3335.7 2345.2 1005.1 320.1 115.5 28.3 0
719.2 685.6 659.1 636.3 614.7 595.8 583.5 577.7 581.5 596.9
622 654.7 697.9 758 840 943.8 1068.1 1211.1 1366.3 1524.4
1675 1818.8 1955.7 2087.5 2206.3 2309.9 2391.3 2437.1 2399.1 2112
1342.7 469.7 184.4 105.9 52.5 18.1 0
719.2 696.1 678.3 663.2 649.7 636.6 628.4 625.8 628.4 638.7
655.9 680.4 716.9 772.9 847.6 942.4 1057 1186.6 1318.8 1447.7
1566.5 1684 1781.5 1867.8 1931.2 1962.7 1951 1859.1 1607.3 1082.7
447.9 192.3 131.6 92.5 59.2 25.7 0
719.2 706.3 697.9 691.8 685.9 681.5 680.7 684.5 692.3 706.6
725.6 750.7 784.8 836.5 902.7 989.9 1097.3 1218.4 1345.3 1477.2
1611.1 1743.3 1865.8 1971.4 2055.2 2087.8 2024.5 1780.6 1262.4 569.5
236 151.1 107.1 73.2 47.8 21.9 0
719.2 721.2 722.4 725.6 729.1 734.4 742.2 755.7 774 797.4
827.4 864.2 915.2 986.4 1079.5 1192.4 1320.2 1455.6 1596.2 1737.1
1876.9 2014 2143 2231.4 2248.6 2156.4 1911.6 1478.9 855.7 320.6
165.7 114.7 79.4 49 29.2 10.5 0
719.2 725.3 730.6 739.3 746.9 755.9 768.2 783.1 803.8 828.9
858.9 898 949.7 1017.7 1099.9 1195.9 1301.2 1411.5 1525.9 1637.9
1745 1851.2 1941.4 1992.7 1970.5 1848.3 1602.1 1221.9 696.4 264
140.9 96 66.5 40 21.9 6.1 0
719.2 730 740.8 752.4 765.3 776.4 791.5 808.8 826.8 851.1
877.9 908.2 947.6 996.9 1054.4 1118.9 1189.2 1261.6 1335.7 1405.7
1471.3 1524.4 1551.9 1529.7 1439.8 1268.6 1032 747.5 424.5 194.9
118.7 84 59.5 38.8 23 7.9 0
719.2 735.5 754.5 774 791 804.1 818.4 829.5 837.9 846.1
851.9 856.3 860.4 862.4 859.2 844.9 818.7 786.9 755.7 709.9
634.9 538.9 446.4 369.4 306.3 256.5 217.7 187.3 161.6 139.8
117.6 98.3 79.9 59.8 38.2 14 0
719.2 743.7 767.9 791.5 807.6 818.1 823.6 825.7 821.3 813.7
802.6 786.3 759.7 725.3 682.1 634.3 587.6 543 498.9 454.6
409.6 368.8 333.8 299.3 269.3 243 221.2 202.2 183.8 165.4
143.8 123.1 99.2 74.1 43.5 17.2 0
719.2 750.7 781 802.6 816.1 820.4 817.8 813.1 802.3 786.9
761.5 721.8 676.3 632.8 599.3 571.6 540.6 505 468.6 434.4
406.7 391.8 370.2 340.5 312.2 286.5 260.5 235.2 212.7 191.1
166.3 139.2 107.7 76.1 44.3 21.3 0
719.2 756.5 788.9 809 816.3 814 809.6 799.7 781.9 754.2
717.4 678.3 643 612.1 582.6 553.8 523.1 490.7 462.4 441.1
434.7 433 418.1 393.6 367 339.9 307.2 275.1 245.4 220.3
195.8 168.6 141.8 109.4 76.4 39.7 0
719.2 762.7 795.9 813.7 815.2 809 801.2 786 758.6 725
695 670.2 643.6 612.7 578.3 544.4 509.1 475.9 445.2 427.7
421.9 414.3 405.3 389.8 362.9 336.1 312.8 291.2 274.5 256.2
233.1 208.6 182.1 150.8 118.2 70.3 0
719.2 766.5 799.4 812.5 811.1 802 789.8 768.8 737.6 709.6
690 671 647.4 616.8 579.4 536.5 494.2 454.3 419.3 403.8
387.5 376.4 363.2 335.2 307.5 286.2 268.4 255.6 245.4 229.3
213.6 189.6 162.8 136.5 105.6 62.7 0
719.2 767.9 802.6 813.7 809 799.4 784 756.8 726.5 704
687.4 670.2 648 619.7 580.3 531.9 478.5 430.6 393.6 375.2
354.8 336.4 310.4 279.5 255.9 237.8 223.5 211.5 198.7 183.8
172.7 149.7 122 99.8 76.7 38.5 0
719.2 772.3 805 814.3 809.3 798.3 779.3 751.9 721.5 700.5
684.8 665.8 645.1 614.7 575.6 527.5 472.7 418.7 378.4 351.3
324.1 304.3 276.3 253.2 231.1 213.9 200.1 189.4 180.3 170.1
179.7 149.1 113.8 86.9 64.5 26.8 0
719.2 772 805.5 815.2 809.9 797.7 780.7 752.2 720.9 701.1
684.8 666.7 646.5 617.1 578.9 530.4 475.3 420.1 377.2 348.7
321.5 300.8 273.4 249.7 227.6 210.1 196.4 185.9 178 167.8
185.6 137.4 108.8 87.5 65.1 26.8 0
